115-4193: BUTTON
+ / - Hover over image to Zoom
Other Views

    115-4193: BUTTON

    Part Number: 115-4193
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Insert

    Description:

    • Inserts are important components of rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Height (mm): 12.7
    • Length (in): 3.75
    • Length (mm): 95.25
    • Width (mm): 69.85
    engineer support tractor
    DEUCE, 30/30

    engine - industrial
    3126, 3116

    engine - truck
    3126, 3116