115-4831: CORE A
+ / - Hover over image to Zoom
Other Views

    115-4831: CORE A

    Part Number: 115-4831
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Cores are an important component of oil coolers, which maintain the temperature of oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (mm): 215.9
    • Length (mm): 1092.2
    • Width (mm): 685.8
    wheel loaders
    992K, 992G, 992KLRC

    wheel dozers
    854G, 854KLRC, 854K