115-4880: GEAR-PLANET
+ / - Hover over image to Zoom
Other Views

    115-4880: GEAR-PLANET

    Part Number: 115-4880
    Brand: Cat
    Retrieving Price.....

    Planet Gear

    Description:
    Gear for use in planetary gear sets of final drives. The quantity will vary by component.


    Attributes:
    Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance.


    Recommended Application:
    All Applications

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 12.6
    • Diameter (mm): 320
    • Width (mm): 147
    wheel-type loader
    994F, 994D, 994, 994H