115-5160: BLOCK GP
+ / - Hover over image to Zoom
Other Views

    115-5160: BLOCK GP

    Part Number: 115-5160
    Brand: Cat
    Retrieving Price.....

    Cylinder Block

    Description:

    • Cylinder blocks serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Cylinder Block
    UNITS:
    • US
    • Metric
    • Height (in): 41.5
    • Height (mm): 1,054.10
    • Length (in): 96
    • Length (mm): 2,438.40
    • Width (mm): 1,092.20
    We currently do not have any equipment model information for this part.