115-5699: PUMP GP
+ / - Hover over image to Zoom
Other Views

    115-5699: PUMP GP

    Part Number: 115-5699
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 10.4
    • Height (mm): 264.16
    • Length (in): 23.7
    • Length (mm): 601.98
    • Width (mm): 365.76
    engine - truck
    3406C