115-6302: LINK A
+ / - Hover over image to Zoom
Other Views

    115-6302: LINK A

    Part Number: 115-6302
    Brand: Cat
    Retrieving Price.....

    Heavy Duty Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Size (mm): 7/8
    • Number of Track Sections: 43
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    track-type tractor
    7U 57H 7S 7SU 7A D7R II D7H, 7 D7R, D7R XR D7R LGP

    pipelayer
    572R, 572R II