115-6303: LINK A
+ / - Hover over image to Zoom
Other Views

    115-6303: LINK A

    Part Number: 115-6303
    Brand: Cat
    Retrieving Price.....

    Heavy Duty Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Heavy Duty Track is the choice for your most demanding applications. Even in the toughest conditions, wet bushing turns are guaranteed, pin and bushing retention leads the industry, and increased link weight resists cracking. Components are built with high grade steel and hardened for exceptional strength and wear life and work and wear as a system for maximum uptime and productivity.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Number of Track Sections: 41
    • Track Pitch (in): 8.5
    ttt
    7SU D7H, 57H 7 7S 7U D7R II D7R XR D7R, D7R LGP 7A