115-6356: LINK AS-TCK
+ / - Hover over image to Zoom
Other Views

    115-6356: LINK AS-TCK

    Part Number: 115-6356
    Brand: Cat
    Retrieving Price.....

    Sealed Link Assembly (One Piece Belleville Washer)

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.
    • Belleville washers are springs shaped like a washer. They are used in Sealed Track to help keep the system sealed.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.6299
    • Bolt Size (mm): M16
    • Number of Track Sections: 46
    • Track Pitch (in): 6.8
    • Track Pitch (mm): 171.5
    excavator
    312B L