115-7087: BOLT
+ / - Hover over image to Zoom
Other Views

    115-7087: BOLT

    Part Number: 115-7087
    Brand: Cat
    Retrieving Price.....

    Turbocharger Bolt

    Description:

    • Bolts are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Height (mm): 12.7
    • Length (in): 0.7
    • Length (mm): 17.8
    • Width (mm): 12.7
    pipelayer
    PL83, 587T

    wheel tractor-scraper
    631G, 657E, 637D, 621K, 621G, 633D, 631K, 627H, 637E, 631E, 627K LRC 637K, 621B, 623F, 621H, 657G, 657B, 627F, 623B, 623H, 621K OEM 623G, 623E

    underground articulated truck
    AD55, AD60, AD30, AD22, AD45B, AD55B

    track type tractors
    D8T, D11TCD

    expanded mining products
    6040 FS MD6290, 6020B, 6018, 6015B, MD5150C, MD5125, 6040

    track excavators
    345DLVG, 374FL, 374DL

    off-highway truck
    777G, 770, 770G, 777F, 775G OEM 773G OEM 772, 775G LRC 773G LRC

    articulated trucks
    735OEM, 745DLRC

    underground articulated trucks
    AD60

    underground mining loaders
    R1600G, R1600H, R1700G

    cold planer
    PM622, PM620, PM-200, PM-201

    track-type tractor
    D8R D8T, D11R, D11T, D8N, D9T

    ag tractors
    MT835, MTC855, MT845, MT865

    engine - machine
    C-12

    petroleum products
    CX31-P600 C11, TH48-E70 CX35-P800 CX31-C15I C13, C15, TH35-E81 TH35-C13I C18, CX31-C13I TH35-C15I CX31-C11I TH35-C11I

    wheel tractor scrapers
    623E, 651B, 657G, 621E, 637G, 623F, 631D, 627G, 621F, 637KLRC, 621HOEM, 627E

    motor grader
    16M3, 14M, 14M-3 24M, 16M, 24

    wheel-type loader
    980H, 993K, 966H, 980L, 972H, 992K, 988K, 990K, 988H, 980G, 986H, 980F, 988G, 982M, 980M, 986K

    engine - industrial
    C-12, C15, C18, C13, SBF214 C32, SUF557 3456, C-10, C-16, C-15, 3406E, C11

    motor graders
    16H, 18M3

    compactors
    826C, 825K, 836KLRC

    articulated dump truck
    730C2 EJ 740 GC 730, 735, 725, 740, 745 740C 745C, 735C, 730C, 740B, 735B, 735 OEM 730C2

    engine - truck
    3406C, C-12, C16 C-16, C13, C-15, 3406B, C15, 3406E

    challenger
    MTC845, MTC865, MT855, MTC835

    pipelayers
    PL87, PL83, 583T

    wheeled excavator
    W345C MH

    road reclaimer
    RM-300, RM-500

    wheel dozer
    854K, 824K, 834G, 844K, 834K, 834H, 824C

    excavator
    345D L 349D2, 365C 365C L 345C, 349D L 349D, 385C, 345C L 374D L 5090B, 385C L 390D L 345D, 349D2 L 374F L 385B, 345C MH

    wheel loaders
    993K, 980C, 988G, 972H, 966H, 980H

    drill
    MD6250, MD6310

    wheel dozers
    824H, 844KLRC, 854KLRC

    earthmoving compactor
    826K, 826H, 825H, 836G, 836K, 836H, 825C, 825K