115-9595: PUMP GP
+ / - Hover over image to Zoom
Other Views

    115-9595: PUMP GP

    Part Number: 115-9595
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.75
    • Length (in): 23
    wheel tractor-scraper
    637E, 637D, 615, 615C II 615C, 637G, 611

    wheel-type loader
    970F

    engine - industrial
    3306, 3306B

    excavator
    350-A 350-A L 350 L

    articulated dump truck
    D25C, D25D, D30D, D35C, D300E, D250E II D300E II D350D, D300D, D30C, D350C, D300B, D250E

    challenger
    65C, 65, 65D, 65B