115-9864: RING-BACKUP
+ / - Hover over image to Zoom
Other Views

    115-9864: RING-BACKUP

    Part Number: 115-9864
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.05
    • Cross Section Height (mm): 1.4
    • Cross Section Width (in): 0.05
    • Cross Section Width (mm): 1.2
    • Dash Size (in): 22
    • Inside Diameter (in): 1.01
    • Inside Diameter (mm): 25.7
    • Material: NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    excavator
    365C 375-A L 385C, 385B, 390F L 365B II 374F L 345C, 345B II 365C L 345B L 349D2 L 390D L 375-A 349D, 345D L 349F L 390F 352F, 349D L 345C L 349F LXE 350-A 374F

    track excavators
    365B, 385C, 390FL, 345CLVG, 350L, 349FL, 350, 345DL, 385BL, 345BL, 390D, 345BIIL, 349D2, 374FL, 345BII, 375, 385B, 385CL, 365CL, 345CL, 365BL, 375L, 349DLVG, 349D2L, 385COEM, 345B