Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home116-3389: SEAL
Home116-3389: SEAL
116-3389: SEAL

Seal Shape: Type A - Single Lip Wiper

Brand: Cat

Product Images
116-3389: SEAL
116-3389: SEAL
Contact your dealer for replacement options.

Seal Shape: Type A - Single Lip Wiper

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating "weeping" (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as "canned" wipers (metal-encased) or "J" wipers (the metal often forms a "J" shape when viewed in the cross-section).

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating "weeping" (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as "canned" wipers (metal-encased) or "J" wipers (the metal often forms a "J" shape when viewed in the cross-section).

Specifications
Specifications
Units of MeasureUSMetric
Width - A (+/- 0.508 mm) (mm): 84.02
Outside Diameter - B (in): 0.33
Material: URE,Urethane Rubber
Inside Diameter (mm): 70.00
Outside Diameter - B (mm): 8.35
Seal Shape: Type A - Single Lip Wiper
Width - A (+/- 0.02inch) (in): 3.31
Inside Diameter (in): 2.76
Units of MeasureUSMetric
Width - A (+/- 0.508 mm) (mm): 84.02
Outside Diameter - B (in): 0.33
Material: URE,Urethane Rubber
View More
Compatible Models
Compatible Models
Front Shovel
5080
Excavator
315B L317-A NM312317B L317-A317B LN315-A315-A L311-A317 N311B
View More
Front Shovel
5080
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 116-3389
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 116-3389

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating "weeping" (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as "canned" wipers (metal-encased) or "J" wipers (the metal often forms a "J" shape when viewed in the cross-section).

View More
Specifications for part number 116-3389

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 84.02
Outside Diameter - B (in): 0.33
Material: URE,Urethane Rubber
Inside Diameter (mm): 70.00
Outside Diameter - B (mm): 8.35
Seal Shape: Type A - Single Lip Wiper
Width - A (+/- 0.02inch) (in): 3.31
Inside Diameter (in): 2.76
View More
Compatible Models for part number 116-3389

FRONT SHOVEL

5080

EXCAVATOR

315B L 317-A N M312 317B L 317-A 317B LN 315-A 315-A L 311-A 317 N 311B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert