116-3390: Press-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    116-3390: Press-In Wiper Seal

    Part Number: 116-3390
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type A - Single Lip Wiper

    Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 2.56
    • Inside Diameter (mm): 65.00
    • Material: URE
    • Outside Diameter - B (in): 0.33
    • Outside Diameter - B (mm): 8.35
    • Seal Shape: Type A - Single Lip Wiper
    • Width - A (+/- 0.02inch) (in): 3.11
    • Width - A (+/- 0.508 mm) (mm): 79.02
    mini hydraulic excavator
    307B

    excavator
    325 L 320 L 312-A 320-A 320B L 312B, 320B, 325-A 320-A L 311-A 312B L 325-A L 313B