116-4074: PUMP GP
+ / - Hover over image to Zoom
Other Views

    116-4074: PUMP GP

    Part Number: 116-4074
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 13.5
    • Height (mm): 342.9
    • Length (in): 24.5
    • Length (mm): 622.3
    • Width (mm): 355.6
    engine - industrial
    SPS342 SPT342 3412, SCT673 3412C