116-7221: Rectangular Seal
+ / - Hover over image to Zoom
Other Views

    116-7221: Rectangular Seal

    Part Number: 116-7221
    Brand: Cat
    Retrieving Price.....

    Rectangular Seal

    Description:
    Rectangular Seals are circular seals with a rectangular cross-section to prevent leakage and contamination. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our seals are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Rectangular seals are used in a wide variety of sealing applications throughout Cat® machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Axial Thickness (mm): 4
    • Cross Section Height (in): 0.1
    • Cross Section Height (mm): 2.6
    • Cross Section Width (in): 0.14
    • Cross Section Width (mm): 3.6
    • Inside Diameter (in): 0.82
    • Inside Diameter (mm): 21
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Radial Thickness (mm): 3
    cold planer
    PM-565, PM-565B

    track-type tractor
    D8L, D9R, D10R, D9L, D10N, D9N, D9T

    wheel tractor-scraper
    631E, 637E, 657E, 637D, 651E, 639D, 637G, 631D, 633E II 631G, 633D

    underground articulated truck
    AE40 AD40 AD45, AE40 II

    motor grader
    24H

    wheel-type loader
    990 II 992C, 924G, 992D, 990, 988B, 988F II 988F

    wheel dozer
    844, 834B

    petroleum products
    3412E

    engine - industrial
    3412E, 3408E

    excavator
    5110B

    off-highway truck
    769D, 775B, 773E, 771C, 772B, 773D, 775D, 771D, 773B, 775E, 769C, 69D

    earthmoving compactor
    836