116-7222: Polygon Seal
+ / - Hover over image to Zoom
Other Views

    116-7222: Polygon Seal

    Part Number: 116-7222
    Brand: Cat
    Retrieving Price.....

    Polygon Seal

    Description:
    Many seals are custom designs specific to the unique requirements of the application.

    Attributes:
    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    These are used in various joints throughout Cat® machines.


    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (mm): 2
    • Inside Diameter (mm): 13.9
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Overall Length (mm): 14
    • Overall Width (mm): 14
    • Seal/O-Ring Type: Polygonal
    exc
    5110B

    com
    836

    meng
    C32, 3412E, C30

    petr
    C32, 3412E, C30

    cold
    PM-565, PM-565B

    ttt
    D8L, D9R, D10N, D10R, D9T, D9L, D9N

    ieng
    3408E, 3412E

    wts
    631E, 631G, 637G, 657E, 637E, 633E II 637D, 651E, 633D, 631D, 639D

    wtt
    844, 834B

    mg
    24H

    oht
    773E, 775D, 771D, 769C, 771C, 775B, 775E, 772B, 769D, 773B, 773D

    wtl
    988B, 992C, 992D, 924G, 990 II 988F, 990, 988F II