116-7464: Two Strap Adapter Center ARM
+ / - Hover over image to Zoom
Other Views

    116-7464: Two Strap Adapter Center ARM

    Part Number: 116-7464
    Brand: Cat
    Retrieving Price.....

    J460 Two Strap Adapter Center ARM

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • J460 Center Adapter to fit a 51 mm base edge with a 22.5 degree bevel angle
    •ARM provides increased wear life

    Applications:
    • Wheel Loader Buckets

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: A.R.M. Option
    • Adapter Size: J460
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Center
    wheel-type loader
    980G II 980G