116-7465: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    116-7465: J Series (side pin) Adapter

    Part Number: 116-7465
    Brand: Cat
    Retrieving Price.....

    J460 Right-hand Side-pin Adapter with A.R.M.

    Description:
    J460 Right-hand Adapter for use with a 50 mm base edge with a 22.5 degree bevel angle

    Attributes:
    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity. The A.R.M. option provides a tungsten carbide overlay that shields high wear surfaces, like adapter faces. A.R.M. extends wear life in high abrasion applications up to 5x an unprotected part

    Recommended Application:
    Wheel Loader Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: A.R.M. Option
    • Adapter Size: J460
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Right Hand
    wtl
    980G, 980G II 988B, 988F, 988F II