116-7466: J Series (side pin) Adapter
+ / - Hover over image to Zoom
Other Views

    116-7466: J Series (side pin) Adapter

    Part Number: 116-7466
    Brand: Cat
    Retrieving Price.....

    J460 Left-hand Side-pin Adapter with A.R.M.

    Description:
    J460 Left-hand Adapter for use with a 50 mm base edge with a 22.5 degree bevel angle

    Attributes:
    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity. The A.R.M. option provides a tungsten carbide overlay that shields high wear surfaces, like adapter faces. A.R.M. extends wear life in high abrasion applications up to 5x an unprotected part

    Recommended Application:
    Wheel Loader Bucket

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: A.R.M. Option
    • Adapter Size: J460
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Left Hand
    wtl
    980G II 980G, 988F II 988F, 988B