116-8535: Belleville
+ / - Hover over image to Zoom
Other Views

    116-8535: Belleville

    Part Number: 116-8535
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: Belleville
    • Working Diameter (in): 9 3/4 - 10 5/8
    meng
    3612, C280-12, 3608, 3616, C280-16, C280-8, C280-6, 3516E, 3512E, 3606

    petr
    C280-12

    ieng
    G3616, G3512E, G3516E, G3612, G3516C, G3606, G3606B 3512E, G3512H, G3608

    wheel loaders
    972M

    epg
    G3516H, G3520C, G3516C, G3512H, G3516E, G3520H, G3512

    wtl
    972K, 972M XE 966M, 972L, 966K XE 966K, 966M XE 97AM 972M, 966L