117-1242: LINK A
+ / - Hover over image to Zoom
Other Views

    117-1242: LINK A

    Part Number: 117-1242
    Brand: Cat
    Retrieving Price.....

    Rotating Bushing Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Rotating Bushing Track increases bushing life, eliminating the need for a bushing turn or any maintenance between track changes.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Number of Track Sections: 39
    • Track Pitch (in): 6.8
    track-type tractor
    4P 54H 4S 4 D4H

    track-type skidder
    4P 54H 4S 4 D4H