117-7867: Turbo G
+ / - Hover over image to Zoom
Other Views

    117-7867: Turbo G

    Part Number: 117-7867
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 8.74
    • Height (mm): 221.95
    • Length (in): 10.04
    • Length (mm): 254.97
    • Width (mm): 221.95
    engine - machine
    3046

    excavator
    317B LN 315C, 318B, 315B FM L 315B L 317B L 315-A