117-8806: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    117-8806: Internal Snap Ring

    Part Number: 117-8806
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 9.06
    • Free Diameter - A (in): 9.62
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.187
    off highway trucks
    797FXQ, 797B, 797F, 797

    track type tractors
    D9R, D10R, D9RLRC