117-9371: HOSE A
+ / - Hover over image to Zoom
Other Views

    117-9371: HOSE A

    Part Number: 117-9371
    Brand: Cat
    Retrieving Price.....

    Hydraulic Suction Hose Assembly

    Description:Channels petroleum based hydraulic fluids.


    Attributes:
    Constructed with an oil-resistant synthetic rubber inner tube, a woven or braided textile reinforcement with a suitable wire helix for vacuum resistance, and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Low Pressure suction or return applications.

    UNITS:
    • US
    • Metric
    • Dash Size: 0, -12
    • Dash Size(in): 0, -12
    • Length (cm): 732, 0
    • Max Working Pressure (psi): 0, 300
    • Type: 844