118-1611: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    118-1611: ROLLER GP

    Part Number: 118-1611
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Cat
    Classic™ Track Roller
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Flange Diameter (in): 9.33
    • Flange Type: Single Flange
    • Track Pitch (in): 6.91
    • Tread Diameter (in): 8.03
    track-type tractor
    D5E