118-1620: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    118-1620: ROLLER GP

    Part Number: 118-1620
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic™ Track Roller
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Flange Diameter (in): 10.04
    • Flange Type: Double Flange
    • Track Pitch (in): 8.5
    • Tread Diameter (in): 8.74
    We currently do not have any equipment model information for this part.