118-2018: Cogged V-Belt (set of 3)
+ / - Hover over image to Zoom
Other Views

    118-2018: Cogged V-Belt (set of 3)

    Part Number: 118-2018
    Brand: Cat
    Retrieving Price.....

    Width: 15.9 mm (0.63 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    UNITS:
    • US
    • Metric
    • Belt Length (in): 82.99
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0.63
    ttt
    8 D7R LGP 8U 8SU D8R 8A D7R XR 57H D7R, D8R II D8N