118-2027: TURBO GP
+ / - Hover over image to Zoom
Other Views

    118-2027: TURBO GP

    Part Number: 118-2027
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Turbocharger
    UNITS:
    • US
    • Metric
    • Height (mm): 431.8
    • Length (mm): 345.4
    • Width (mm): 294.6
    ieng
    3126, 3116

    teng
    3126, 3116