118-6300: HOSE A
+ / - Hover over image to Zoom
Other Views

    118-6300: HOSE A

    Part Number: 118-6300
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Engine And Air Brake Hose Assembly

    Description:
    Channels petroleum based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, water, crude and fuel oils, not oil, diesel fuels, anti-freeze solutions and air.


    Attributes:
    Constructed with a seamless neoprene inner tube and two plies of textile braid separated by braided high tensile steel wire. All textile braids are impregnated with an oil and mildew resistant synthetic rubber compound. The outer textile cover features high temperature resistance. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure service on engine and air brake systems.

    UNITS:
    • US
    • Metric
    • Dash Size: -8, 0
    • Dash Size(in): -8, 0
    • Length (cm): 21, 0
    • Max Working Pressure (psi): 0, 2000
    • Type: 556