118-6332: HOSE A
+ / - Hover over image to Zoom
Other Views

    118-6332: HOSE A

    Part Number: 118-6332
    Brand: Cat
    Retrieving Price.....

    Thermoplastic Hose Assembly

    Description:
    Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


    Attributes:
    Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


    Recommended Application:
    Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

    pipelayers
    561M

    skidders
    527CA, D4TSKHIII, 527GR, D5TSKHII, D4TSKHII

    track type tractors
    D6NLGP, D6NXL, D6MXL, D6HIIXL, D4HIIIXL, D6HLGP, D6HIIXR, D5MXL, D5NXL, D4HIILGP, D5MLGP, D6MLGP, D5HIIXL, D6H, D5NLGP