119-2399: HOSE A-XT
+ / - Hover over image to Zoom
Other Views

    119-2399: HOSE A-XT

    Part Number: 119-2399
    Brand: Cat
    Retrieving Price.....

    XT-6 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    log loaders forestry
    320BLL

    forestry excavators
    320CFMST

    track excavators
    325C, 321CLCR, 330C, 320CL, 320BLN, 320C, 322C, 318C, 320BL, 320CLU, 320CLRR, 325CCR, 330CL, 320CS, 330BL, 330B, 320B, 320BLU, 322B, 325B, 321BLCR, 322BL, 325BL