119-3351: HOSE A
+ / - Hover over image to Zoom
Other Views

    119-3351: HOSE A

    Part Number: 119-3351
    Brand: Cat
    Retrieving Price.....

    Air Conditioning Hose Assembly

    Description:
    Channels refrigerant throughout an air conditioning system.


    Attributes:
    Features a thermoplastic inner tube, textile braid and elastomeric cover that produce long life and excellent dependability.


    Recommended Application:
    Construction, truck and agricultural air conditioning systems.

    UNITS:
    • US
    • Metric
    • Dash Size: -6, 0
    • Dash Size(in): -6, 0
    • Length (cm): 0, 1500
    • Max Working Pressure (psi): 500, 0
    • Type: 1543J