119-6298: Clamp A
+ / - Hover over image to Zoom
Other Views

    119-6298: Clamp A

    Part Number: 119-6298
    Brand: Cat
    Retrieving Price.....

    T-Bolt Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.88
    • Material: STEEL
    • Maximum Effective Diameter (in): 6.92
    • Minimum Effective Diameter (in): 6.36
    cold planer
    PM825, PM822, PM820

    wheel-type loader
    994

    off-highway truck
    793C, 785C, 793B, 784C, 789B