119-7934: CLAMP HOSE
+ / - Hover over image to Zoom
Other Views

    119-7934: CLAMP HOSE

    Part Number: 119-7934
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    UNITS:
    • US
    • Metric
    • Clamp Width (mm): 14.3
    • Inner Liner: No
    • Marine Usage: No
    • Material: 1E1541E
    • Maximum Effective Diameter (mm): 51
    • Minimum Effective Diameter (mm): 27
    • Thumb Screw Adjustment: No
    exc
    323, 320, 320 GC

    petr
    TH35-C15T TH35-E81

    wts
    613C II

    teng
    C15

    fp
    SAT322T, SAT318TSC SAT322TSC, SAT318T, SAT318, SAT223T, SAT323TSC, SAT323, SAT322, SAT223, SAT325T, SAT325 SAT323T, SAT214

    track excavators
    320-07GC, 320-07