119-8530: HOSE AS
+ / - Hover over image to Zoom
Other Views

    119-8530: HOSE AS

    Part Number: 119-8530
    Brand: Cat
    Retrieving Price.....

    Low Pressure Engine and Air Brake Hose Assembly

    Description:
    Channels air, engine oil, water, lubricating oils, diesel fuel, or petroleum based hydraulic oils within an engine or air braking system.


    Attributes:
    Features a synthetic rubber tube, textile inner braid, high tensile steel wire braid reinforcement and a textile braid cover that provide long life and excellent dependability.


    Recommended Application:
    Low pressure service on engine and air brake systems.

    UNITS:
    • US
    • Metric
    • Dash Size: -10, 0
    • Dash Size(in): -10, 0
    • Length (cm): 846, 0
    • Max Working Pressure (psi): 0, 1000
    • Type: 1130