119-9609: Penetration ARM Tip
+ / - Hover over image to Zoom
Other Views

    119-9609: Penetration ARM Tip

    Part Number: 119-9609
    Brand: Cat
    Retrieving Price.....

    J600 Penetration ARM Tip

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

    Featuring a leading edge with 50% less cross-sectional area, Penetration tips provide maximum penetration with densely-compacted materials. The single center rib self-sharpens as it wears, increasing wear life and reducing downtime.

    These genuine Cat® tips include Abrasion Resistant Material (ARM) that contains approximately 60% more wear material in the tip body. This provides a wear life that is five times greater than standard tips. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Leading edge with 50% less cross-sectional area
    • Single center rib that self-sharpens during wear
    • ARM wears around profile to increase penetration

    Applications:
    • Highly abrasive and densely-compacted materials

    UNITS:
    • US
    • Metric
    • Tip Length (mm): 408
    • Tip Size: J600
    exc
    375, 375 L