121-1257: Ring
+ / - Hover over image to Zoom
Other Views

    121-1257: Ring

    Part Number: 121-1257
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:

    • Rings are fasteners that hold components or assemblies.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.25
    • Free Diameter - A (in): 4.56
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.109
    com
    836K, 836G, 836, 836H

    petr
    TH35-E81

    ttt
    D6N, D7E, D7E LGP D5H, D6N XL D6M D6N LGP D5H XL

    wtt
    834B, 834G, 834K, 834H

    tskd
    D5HTSK II 517

    uat
    AD60, AD55, AD55B, AD45B

    lhd
    R2900G, R3000H

    wheel dozers
    834K

    ttl
    953C, 953D, 953K

    wtl
    988K, 988K XE 988H, 986K, 988F, 988G, 988F II 988 XE 986H

    ap
    AS2302, BG-2455C, BG-2455D, BG-260C, BG-260D, AP-1055B, BG-210B, AS2251, AP-1055D, AP-1000B, AP-800C, AP-1000D, AP-800D, BG-230, AS2301, BG-225B, BG-230D