121-1258: RING
+ / - Hover over image to Zoom
Other Views

    121-1258: RING

    Part Number: 121-1258
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:

    • Rings are fasteners that hold components or assemblies.

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.63
    • Free Diameter - A (in): 4.94
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.109
    pipelayers
    572R, 572RII

    track loaders
    973C, 973D, 973CLGP, 973

    wheel loaders
    972G, 980G, 980GII

    track type tractors
    D7RLGP, D7ELGP, D7RIIXR, D7RII, D7RXR, D7R, D7E, D7RIILGP