122-8352: SEAL-O-RING
+ / - Hover over image to Zoom
Other Views

    122-8352: SEAL-O-RING

    Part Number: 122-8352
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.1
    • Dash Size (in): 114
    • Inside Diameter (in): 0.61
    • Material: NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    integrated toolcarrier
    IT62G II IT38G II IT28G, IT62G, IT38G

    wheel dozer
    824G, 824G II

    wheel-type loader
    924G, 972G II 928H, 994, 950G II 928G, 924GZ, 930H, 930G, 962G, 994D, 938G, 972G, 980G II 966G, 950G, 980G, 962G II 988F II 966G II 988F, 928HZ, 938G II

    earthmoving compactor
    825G, 826G, 826G II 825G II