122-9842: HEAD
+ / - Hover over image to Zoom
Other Views

    122-9842: HEAD

    Part Number: 122-9842
    Brand: Cat
    Retrieving Price.....

    Cat® Hydraulic Cylinder Head

    Description:
    The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


    Attributes:
    Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


    Recommended Application:
    Cat hydraulic cylinder heads are designed for specific cylinder applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    com
    825G, 825G II 826G II 826H, 825K

    wtt
    824K, 824G II

    wheel loaders
    924F

    ttl
    939C

    wheel dozers
    824G, 824H, 824K, 824GII

    compactors
    826G, 825H, 825K, 826K, 826GII, 825GII

    wtl
    924F, 980H, 980G