123-0790: PULLEY
+ / - Hover over image to Zoom
Other Views

    123-0790: PULLEY

    Part Number: 123-0790
    Brand: Cat
    Retrieving Price.....

    Alternator Pulley

    Description:

    • Alternator pulleys allow alternators to be turned by belts, which are driven by the engine accessory drive systems

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    forwarders
    584HD

    fp
    584, 584HD

    track type tractors
    D6R2XL, D6R2LGP

    wtl
    972G II 972H, 966G II 990K, 980C, 992K, 966H, 993K, 980F

    adt
    725C2, 730C2, 730, 730C, 730C2 EJ 725, 725C

    meng
    C32

    ttt
    D6R III D6T, D8N, D6R, D7R XR D6R STD D6R XL D6R LGP D7R, D7R LGP

    ieng
    C9, C-12, C-10, 3176C, 3196, C13

    wts
    623K LRC 623H, 621H, 637K, 621K, 631K, 627H, 623K, 627K LRC 627K, 621K OEM

    wtt
    854K, 844K, 814K, 8A4K

    mg
    140H, 16H, 143H, 160H, 163H

    oht
    770G, 770, 772, 772G, 770G OEM 772G OEM

    rrss
    RM-300

    7 to 9 liter
    C9

    com
    816K, 815K

    wheel tractor scrapers
    627H, 637KLRC

    emp
    6015B

    teng
    C-12, C-10, C7, C13, C9, C11, 3126E

    compactors
    816K, 815KLRC, 815K

    motor graders
    14H

    large mining products
    6015B

    exc
    390F L 374F L 390F 345D L

    petr
    CX31-P600 TH35-E81 TH31-C9I TH31-C9P C11, CX31-C13I CX31-C9I C9, TH35-C13I C13, TH31-E61

    epg2
    SR5

    wheel loaders
    966H, 972H, 966GII

    epg
    C32