123-1942: Seal - Buffer
+ / - Hover over image to Zoom
Other Views

    123-1942: Seal - Buffer

    Part Number: 123-1942
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 4.75
    • Rod Diameter (in): 4.13
    • Seal Shape: Type C
    excavator
    330, 345B L 325B L 345B, 330 L 345B II