123-1983: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    123-1983: Buffer Seal

    Part Number: 123-1983
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 4.55
    • Rod Diameter (in): 3.94
    • Seal Shape: Type C
    wheeled excavator
    M325B

    excavator
    322-A N 322C FM 325B LN 320 L 320-A L 320N, 325B L