123-6979: CLAMP
+ / - Hover over image to Zoom
Other Views

    123-6979: CLAMP

    Part Number: 123-6979
    Brand: Cat
    Retrieving Price.....

    V-Band Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.75
    • Gage Diameter (in): 6.25
    • Material: 1E1541E
    vees 27 to 32 liter
    C32

    3500
    3516E, 3512, 3516C, 3516CHD

    generator
    SR5, SR4B

    engine - generator set
    3512B, 3516, 3512, 3516C, C32

    petroleum products
    3516, 3512, 3512C

    off highway trucks
    793F, 797

    engine - industrial
    3512, 3516, 3412

    off-highway truck
    793F CMD 785C, 797B, 777D, 785B, 785, 797F, 784C, 784B