123-8905: CONE-TAPERED
+ / - Hover over image to Zoom
Other Views

    123-8905: CONE-TAPERED

    Part Number: 123-8905
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    telehandler
    TH355B, TH350B, TH460B, TH360B, TH220B, TH408D, TH340B, TH330B, TH580B, TH560B, TH3510D, TH357D

    cold planers
    PM622, PM620, PM825LRC

    cold planer
    PM620, PM820, PM822, PM825

    paving compactor
    CB-224C, CB-214C

    backhoe loaders
    416D, 422F, 442D, 442E, 432E, 420F2IT, 420F2ST, 430F2ST, 420EIT, 440, 434F2LRC

    wheel-type loader
    966F II 950F II 970F

    wheel loaders
    970F, 950FII

    backhoe loader
    416D, 430F 426C, 438C, 428E, 420F 434F2, 436C, 430E 416C, 420F2 420E 424D, 416E 428C, 444F, 428F2, 430F2 432E, 432D, 430D, 416F2 420D, 446D, 416F 450E, 428D, 446B, 444E, 444F2, 432F2, 424B2, 442D, 432F, 424B, 434E, 422F2 415F2 IL 434F, 450F, 428F, 422E, 426 F2 438D, 415F2 427F2, 424B HD 442E, 414E