123-8907: CONE ROLLER
+ / - Hover over image to Zoom
Other Views

    123-8907: CONE ROLLER

    Part Number: 123-8907
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    bhl
    416D, 426C, 430E 430D, 436C, 420D, 444F2, 416C, 438C, 414E, 430F2 446B, 434E, 438D, 428D, 422E, 427F2, 424D, 416F 420F 420E 430F 450E, 432F, 416E 442D, 420F2 428F, 432E, 434F, 444E, 428E, 434F2, 428C, 444F, 424B HD 432D, 450F, 442E, 424B, 432F2, 428F2, 446D

    backhoe loaders
    442D, 442E, 432E, 422F, 416D, 420F2IT, 420F2ST, 430F2ST, 420EIT, 450-07 440

    fp
    TK371, 533, HA871, 543, HA770, TK370, 564, HA870, TK380, TK381, HA771

    wheel loaders
    926M 924K

    oht
    777G, 785D

    wtl
    924K

    tmh
    TH337C, TH407C, TH330B, TH560B, TL1255D, TH357D, TH417C, TH460B, TH580B, TH406C, TH514C, TL943C, TH355B, TH408D, TL943D, TH336C, TH414C, TH3510D, TH350B, TL1255C, TL1055C, TL642D, TL642C, TL1055D, TH220B, TH360B, TH514D, TH340B