124-0501: CONE-SPL
+ / - Hover over image to Zoom
Other Views

    124-0501: CONE-SPL

    Part Number: 124-0501
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    underground articulated truck
    AD45B, AD55, AD55B, AD30, AD60, AD45, AE40 II

    road reclaimer
    RM-500, RM500B

    motor grader
    24H, 24M

    wheel-type loader
    988G, 988K, 986K, 988K XE 988H, 986H, 988 XE

    wheel dozer
    834H, 834B, 834K, 834G, 834U 834S

    earthmoving compactor
    836K, 836G, 836H, 836