124-0504: CUP-SPL
+ / - Hover over image to Zoom
Other Views

    124-0504: CUP-SPL

    Part Number: 124-0504
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    underground articulated truck
    AD60, AD45B, AD30

    motor grader
    24H, 24M

    wheel-type loader
    988H

    track type tractors
    D11T, D4CIII, D11TCD

    compactors
    836H, 836G, 836

    motor graders
    24M

    underground articulated trucks
    AD55B, AD60, AD55, AD30

    underground mining loaders
    R2900G

    track-type tractor
    D11R, D11T, D4C III

    wheel dozer
    834H

    wheel loaders
    992D, 988G, 992C

    wheel dozers
    834G, 834B

    earthmoving compactor
    836