124-0506: Seal
+ / - Hover over image to Zoom
Other Views

    124-0506: Seal

    Part Number: 124-0506
    Brand: Cat
    Retrieving Price.....

    Cat® Seal

    Description:
    Cat seals are designed to retain engine fluids and prevent contaminants from entering the engine. Cat seals are manufactured to the highest quality standards to keep your equipment leak free.


    Attributes:
    OEM direct replacement part


    Application:
    Cat seals are used in valve covers, filler caps, breather assemblies, and valve mechanism covers on Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Length (in): 4.5
    • Overall Height (in): 0.1
    • Overall Length (in): 2.4
    • Overall Width (in): 2.4
    telehandler
    TH103, TH406C, TL642D, TH560B, TH63, TH357D, TH3510D, TL1255D, TL943D, TH336C, TH210, TH83, TH337C, TH460B, TH82, TH355B, TH62, TH408D, TH215, TH407C, TH220B, TH580B, TH330B, TH360B, TH340B, TL1055D, TH350B

    marine products
    3054B, C4.4, 3054, C7.1, 3056, C6.6

    asphalt pavers
    AP555F, AP1055E

    pipelayer
    PL61

    engine - generator set
    C4.4DE88E3 C3.3DE50E2 C4.4, C3.3DE33E0 C6.6, C3.3DE50E0

    forest products
    559C, 548 579C, 2484C, 2384C, 554, 558 2384D, 579D, 559D

    track type tractors
    D6RIII, D6KLGP, D6RIIILGP, D6NXL, D6RIIIXW

    track excavators
    313D2, 315, 329EL, 330CL, 312BL, 323D2L, 316FL, 320EL, 315FLCR, 330D2L, 318D2L, 326FLN, 312D2L, 326D2L, 323DL, 330C, 323FOEM, 312E, 318EL, 313D2LGP

    vibratory single drum smooth
    CS-533E, CS74, CS56

    vibratory single drum pad
    CP64

    load, haul, dump
    R1300G II

    track-type tractor
    D6R III D6N, D6K XL D6K2 XL D6K2 LGP D6K LGP

    petroleum products
    C4.4

    track-type loader
    973C, 953D

    backhoe loaders
    420F2IT, 420F2ST, 430F2ST

    3000
    C4.4

    knuckleboom loaders
    2484D

    log loaders forestry
    538LL, 320D2FMLL

    paving compactor
    CP-533E, CP-56 CS-76 CS-56 CP-74 CB-534D, CS-533E, CS-54 CS-74 CP-64 CB-54 CP-76 PS-150B, PS-200B, CB-564D, CS-64 PS-360C, PF-290B, PS-360B, CB-64 CP-54

    motor grader
    12M

    wheel-type loader
    928HZ, 938H, 930H, 924H, 924HZ

    engine - industrial
    3056, C4.4, 3054, 3054C, C7.1, C6.6, 3056E, 3054B, C3.3, 3054E, SPF343C

    track loaders
    963D

    engine - truck
    3054

    asphalt paver
    AP555F, AP600F, AP-655D, AP-650B, AP-1000F AP655F, BG1055E, AP500F, AP-1000E AP-1055E BG600D, AP-1055F AP-555E BG1000E, AP655F L AP-800D, AP-600, BG-225C, BG500E, BG-2255C, BG-225B, BG-210B, AP-655C, BG555E, AP-800C, BG-230D, AP-500E, AP-600D, BB-760, BG-230

    forestry excavators
    538GF

    wheeled excavator
    M316D, M322D, M322D MH M318D MH M318D, M323F

    wheel loaders
    938H, IT38H

    excavator
    312D2 GC 558 325F 320E, 313D2, 336 GC 312C, 538 324E L 320E LN 330F, 316F L 320E LRR 330D2 L 326F L 316E L 318D2 323F 317, 323F SA 318D2 L 320D2 FM 329E L 320D2 GC 323D2 L 312D2, 329E LN 323F L 335F LCR 320F L 320 GC 315C, 312B L 320E L 326D2 L 314E CR 323D L 323, 330D2 312B, 326F, 312D2 L 313F 329E, 326D2, 329F L 320D, 323F OEM 312E, 318E L 323E L 330F L 315B L 326F LN 329D2, 320, 313F L 325F LCR 323D2 314E LCR 323F LN 324E LN 323E SA 312F, 312C L 329D L 330C L 313D2 LGP 320D L 329D2 L 320D GC 312, 317 N 330F OEM 325D L 313D2 GC 330F LN 314F CR 335F 318F L 315F LCR 323E LN 312E L 324E, 320E RR 330FMHPU

    backhoe loader
    436C, 416D, 442D, 432F2, 438C, 416F2 432D, 426C, 424D, 430D, 416C, 450F, 430F2 428D, 428C, 438D, 432F, 420D, 420F 444F2, 420F2 416F 428F2, 434F2, 444F, 428F, 430F 434F

    wheel excavators
    M317F, M315F