124-3414: Bracket
+ / - Hover over image to Zoom
Other Views

    124-3414: Bracket

    Part Number: 124-3414
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Bracket (Fuel Manifold)

    Description:
    Brackets are service components for engine wiring and fuel line systems across Cat engines.

    Attributes:
    • Material: Steel
    • 3 threaded mount to inlet manifold
    • 2 bolt mount to inlet manifold
    • 2 threaded mount to bracket assembly
    • Thread size: 3/8-16-2B

    Application:
    Service component for engine wiring and fuel line assemblies. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Material Description: Steel
    • Overall Height (in): 1.54
    • Overall Height (mm): 39.2
    • Overall Length (in): 6.56
    • Overall Length (mm): 166.7
    • Overall Width (in): 4.2
    • Overall Width (mm): 106.4
    • Thickness (in): 0.39
    • Thickness (mm): 10
    engine - generator set
    3406E

    petroleum products
    TH48-E70 CX35-P800 C15 TH35-C15I TH35-E81 CX31-P600 C18 CX31-C15I C-15

    underground articulated truck
    AD45B AD55 AD30

    engine - industrial
    C18 C27 3456 C-16 C15 3406E C-15

    marine products
    3406E

    expanded mining products
    MD6290

    load, haul, dump
    R2900